Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown
Image of CBRS15C1 Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

Brand: Bryant

Catalog ID: CBRS15C1

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 1/2 Controlled, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

  • Duplex
  • Commercial Grade
  • 1/2 Controlled
  • 15A 125V
  • 2-Pole 3-Wire Grounding

General

Catalog Number

CBRS15C1

Color

Brown

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786145887

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10