
Brand: Bryant
Catalog ID: CBRS20I
Standard Product
Application
Commercial Specification Grade
Catalog Number
CBRS20I
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex Smooth Face
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Smooth Face
Type
Duplex Receptacle
UPC
781786161177
Dimensions
3.28 in x 1.38 in x 1.07 in
Display Size
Standard Sized Product
Height
1.07 in
Length
3.28 in
Weight
0.2 lb
Width
1.38 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
9000