Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, White, Single Pack
Image of CBRS20W Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, White, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, White, Single Pack

Brand: Bryant

Catalog ID: CBRS20W

Straight Blade Devices, Receptacles, Duplex, Commercial Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, White, Single Pack

  • Duplex
  • Commercial Grade
  • 20A 125V
  • 2- Pole 3-Wire Grounding
  • 5-20R

Standard Product

General

Application

Commercial Specification Grade

Catalog Number

CBRS20W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786161191

Dimensions

Dimensions

3.28 in x 1.38 in x 1.07 in

Display Size

Standard Sized Product

Height

1.07 in

Length

3.28 in

Weight

0.2 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

9000