Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack, IsolatedGround
Image of BRY5262IG Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack, IsolatedGround
Image of BRY5262IG Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack, IsolatedGround
Image of BRY5262IG Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack, IsolatedGround

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack, IsolatedGround

Brand: Bryant

Catalog ID: BRY5262IG

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack, IsolatedGround

  • Duplex
  • Commercial/Industrial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Isolated Ground

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5262IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Traditional Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Product Family

Straight Blade

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005105

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

5500