Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 277V AC, 7- 15R, Mounted to 4" Round Cover
Image of 5782 Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 277V AC, 7- 15R, Mounted to 4" Round Cover

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 277V AC, 7- 15R, Mounted to 4" Round Cover

Brand: Bryant

Catalog ID: 5782

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 277V AC, 7- 15R, Brown, Single Pack, Mounted to 4" Round Cover

  • Duplex
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • 15A 277V AC
  • 7- 15R

Mounted to 4" Round Cover

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5782

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Finder Groove Face

Type

Specialty Receptacle

UPC

781786626287

Dimensions

Dimensions

3.28 in x 1.38 in x 0.86 in

Display Size

Standard Sized Product

Height

0.86 in

Length

3.28 in

Weight

0.35 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

277 V

Voltage Rating Description

277 V

Wattage

4155

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

7-15R

Logistics

Carton Quantity

5