Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red, Single Pack
Image of BRY5362RED Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red, Single Pack
Image of BRY5362RED Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red, Single Pack
Image of BRY5362RED Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red, Single Pack

Brand: Bryant

Catalog ID: BRY5362RED

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5362RED

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005242

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.2 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10