Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V and 250V, 2-Pole 3-Wire Grounding, 5-20R and 6- 20R
Image of BRY5492I Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V and 250V, 2-Pole 3-Wire Grounding, 5-20R and 6- 20R

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V and 250V, 2-Pole 3-Wire Grounding, 5-20R and 6- 20R

Brand: Bryant

Catalog ID: BRY5492I

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V and 250V, 2-Pole 3-Wire Grounding, 5-20R and 6- 20R, Ivory, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • 20A 125V and 250V
  • 2-Pole 3-Wire Grounding
  • 5-20R and 6- 20R

Combination Faces

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5492I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Finder Groove Face

Type

Combination Receptacle

UPC

781786005457

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

5000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-20R, 6-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10