Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Single Pack, Isolated Ground
Image of BRY5462IG Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Single Pack, Isolated Ground
Image of BRY5462IG Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Single Pack, Isolated Ground
Image of BRY5462IG Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Single Pack, Isolated Ground

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Single Pack, Isolated Ground

Brand: Bryant

Catalog ID: BRY5462IG

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Orange, Single Pack, Isolated Ground

  • Duplex
  • Commercial/Industrial Grade
  • 20A 250V
  • 2-Pole 3-Wire Grounding
  • 6-20R

Isolated Ground

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5462IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Traditional Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Product Family

Extra Heavy Duty

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005426

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

6-20R

Logistics

Carton Quantity

10