Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Specialty, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack
Image of BRY5382 Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Specialty, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Specialty, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack

Brand: Bryant

Catalog ID: BRY5382

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Specialty, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • Specialty
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Mounted to 4" Octagon Cover

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5382

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Specialty Receptacle

UPC

781786005341

Dimensions

Display Size

Standard Sized Product

Weight

0.35 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-20R

Logistics

Carton Quantity

5