Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired
Image of 9252 Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired
Image of 9252 Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired

Brand: Bryant

Catalog ID: 9252

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Brown, Single Pack

  • Duplex
  • Decorator Commercial/Industrial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Standard Product

General

Application

Specification Specification Grade

Catalog Number

9252

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Decorator

Type

Duplex Receptacle

UPC

781786741874

Dimensions

Dimensions

3.28 in x 1.36 in x 1.03 in

Display Size

Standard Sized Product

Height

1.03 in

Length

3.28 in

Weight

0.25 lb

Width

1.36 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10