Straight Blade Devices, Receptacles, Duplex, Decorator, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack
Image of DRS20WHI Straight Blade Devices, Receptacles, Duplex, Decorator, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack

Straight Blade Devices, Receptacles, Duplex, Decorator, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack

Brand: Bryant

Catalog ID: DRS20WHI

Straight Blade Devices, Receptacles, Duplex, Decorator, Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White,Single Pack

  • Duplex
  • Decorator
  • Commercial/Industrial Grade
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Commercial Grade

Catalog Number

DRS20WHI

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786410572

Dimensions

Dimensions

3.28 in x 1.38 in x 1.07 in

Display Size

Standard Sized Product

Height

1.07 in

Length

3.28 in

Weight

0.15 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

9000