Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R
Image of 9300IGI Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R
Image of 9300IGI Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R

Brand: Bryant

Catalog ID: 9300IGI

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, Back and Side Wired, 5-20R, Ivory, Single Pack

  • Duplex
  • Decorator Hospital Grade
  • Isolated Ground
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Isolated Ground

General

Application

Hospital Grade

Catalog Number

9300IGI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Style

Decorator

Type

Single Receptacle

UPC

781786741751

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Logistics

Carton Quantity

10