Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R
Image of 9200IG Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R
Image of 9200IG Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Brand: Bryant

Catalog ID: 9200IG

Straight Blade Devices, Receptacles, Duplex, Decorator Hospital Grade, Isolated Ground, Back and Side Wired, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack

  • Duplex
  • Decorator Hospital Grade
  • Isolated Ground
  • Back and Side Wired
  • 15A 125V

Isolated Ground

General

Application

Hospital Grade

Catalog Number

9200IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Style

Decorator

Type

Single Receptacle

UPC

781786741577

Dimensions

Dimensions

3.28 in x 1.36 in x 1.03 in

Display Size

Standard Sized Product

Height

1.03 in

Length

3.28 in

Weight

0.3 lb

Width

1.36 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Logistics

Carton Quantity

10