Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond
Image of USBB20LA Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond
Discontinued

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

Brand: Bryant

Catalog ID: USBB20LA

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

  • Duplex
  • USB Charger
  • 5V 3A
  • 2-Port
  • 20A 125V

Dual USB Charger

General

Application

Commercial Specification Grade

Catalog Number

USBB20LA

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Standard

Style

Decorator

Type

Duplex Receptacle

UPC

781786193369

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-20R

Logistics

Carton Quantity

10