Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory
Image of USBB8300I Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory
Image of USBB8300I Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory
Discontinued

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Brand: Bryant

Catalog ID: USBB8300I

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

  • Duplex
  • USB Charger
  • 5V 3A
  • 2-Port
  • Hospital Grade

Dual USB Charger

General

Application

Hospital Grade

Catalog Number

USBB8300I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786193499

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Logistics

Carton Quantity

10