Image of USBB8300W Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White
Image of USBB8300W Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White
Discontinued

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

Brand:

Bryant

Catalog ID:

USBB8300W

Straight Blade Devices, Receptacles, Duplex, USB Charger, 5V 3A, 2-Port, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

  • Duplex
  • USB Charger
  • 5V 3A
  • 2-Port
  • Hospital Grade

Dual USB Charger

Product details

General

Application

Hospital Grade

Catalog Number

USBB8300W

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786193505

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads