Straight Blade Devices, Receptacles, Duplex, Weather Resistant, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Isolated Ground
Image of BRY5262IGWWR Straight Blade Devices, Receptacles, Duplex, Weather Resistant, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Isolated Ground
Image of BRY5262IGWWR Straight Blade Devices, Receptacles, Duplex, Weather Resistant, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Isolated Ground
Discontinued

Straight Blade Devices, Receptacles, Duplex, Weather Resistant, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Isolated Ground

Brand: Bryant

Catalog ID: BRY5262IGWWR

Straight Blade Devices, Receptacles, Duplex, Weather Resistant, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R,White, Single Pack, Isolated Ground

  • Duplex
  • Weather Resistant
  • Commercial/Industrial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Isolated Ground and Weather Resistant

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5262IGWWR

Color

White

Environmental Conditions

Weather Resistant

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786670372

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Width

1.54 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

Nema Rating

5-15R

Logistics

Carton Quantity

10