

Brand: Bryant
Catalog ID: 9650FR
Standard Product
Application
Industrial Grade
Catalog Number
9650FR
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Heavy Duty
Type
Single Receptacle
UPC
781786677432
Display Size
Standard Sized Product
Weight
0.45 lb
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
12500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#10 AWG to #6 AWG
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
WR Rating
Nema Rating
6-50R
Carton Quantity
25
Pallet Quantity
2200