
Brand: Bryant
Catalog ID: 9430FR
Standard Product
Application
Industrial Grade
Catalog Number
9430FR
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Single
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Smooth Face
Type
Single Receptacle
UPC
781786675933
Display Size
Standard Sized Product
Weight
0.6 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
7500
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
WR Rating
Nema Rating
14-30R
Carton Quantity
10
Pallet Quantity
1200