Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125V, 5-30R
Image of 9530FR Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125V, 5-30R
Buy America(n) Qualified

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125V, 5-30R

Brand: Bryant

Catalog ID: 9530FR

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125V, 2-Pole 3-Wire Grounding, 5-30R, Black, Single Pack

  • Flush Mount Single
  • Commercial/Industrial Grade
  • Reinforced Thermoplastic Polyester
  • 30A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Industrial Grade

Catalog Number

9530FR

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

781786676732

Dimensions

Display Size

Standard Sized Product

Weight

0.4 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

WR Rating

Nema Rating

5-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25