Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Thermoset, Side Wired, 20A 250V
Image of 9326 Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Thermoset, Side Wired, 20A 250V

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Thermoset, Side Wired, 20A 250V

Brand: Bryant

Catalog ID: 9326

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Thermoset, Side Wired, 20A 250V, 3-Pole 3-Wire Non- Grounding, 10-20R, Black, Single Pack

  • Flush Mount Single
  • Commercial/Industrial Grade
  • Thermoset
  • Side Wired
  • 20A 250V

Standard Product

General

Application

Industrial Grade

Catalog Number

9326

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786632462

Dimensions

Display Size

Standard Sized Product

Weight

0.1 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

10-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10