
Brand: Bryant
Catalog ID: 8360FR
Standard Product
Application
Industrial Grade
Catalog Number
8360FR
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Single
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Smooth Face
Type
Single Receptacle
UPC
781786673403
Dimensions
3.68 in x 2.25 in x 2.12 in
Display Size
Standard Sized Product
Height
2.12 in
Length
3.68 in
Weight
0.65 lb
Width
2.25 in
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Single Phase
Voltage Rating
Three Phase 120/208 VAC
Voltage Rating Description
3 Phase 120/208 VAC
Wattage
15000
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
#6 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
WR Rating
Nema Rating
18-60R
Carton Quantity
10