Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 50A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-50R, Black, Single Pack
Image of 8450FR Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 50A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-50R, Black, Single Pack

Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 50A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-50R, Black, Single Pack

Brand: Bryant

Catalog ID: 8450FR

Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 50A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-50R, Black, Single Pack

  • Flush Mount Single
  • Industrial Grade
  • 50A 3-Phase 250V AC
  • 3-Pole 4-Wire Grounding
  • 15-50R

Standard Product

General

Application

Industrial Grade

Catalog Number

8450FR

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

UPC

781786674103

Dimensions

Display Size

Standard Sized Product

Weight

0.65 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Three Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

12500

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

WR Rating

Nema Rating

15-50R

Logistics

Carton Quantity

10

Pallet Quantity

1200