Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60R, Black, Single Pack
Image of 8460FR Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60R, Black, Single Pack

Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60R, Black, Single Pack

Brand: Bryant

Catalog ID: 8460FR

Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60R, Black, Single Pack

  • Flush Mount Single
  • Industrial Grade
  • 60A 3-Phase 250V AC
  • 3-Pole 4-Wire Grounding
  • 15-60R

Standard Product

General

Application

Industrial Grade

Catalog Number

8460FR

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

781786674257

Dimensions

Dimensions

3.68 in x 2.25 in x 2.12 in

Display Size

Standard Sized Product

Height

2.12 in

Length

3.68 in

Weight

0.6 lb

Width

2.25 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

Three Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Wattage

12480

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

WR Rating

Nema Rating

15-60R

Logistics

Carton Quantity

10

Pallet Quantity

1200