Straight Blade Devices, Receptacles, Hospital Grade QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R
Image of 21254HSIA Straight Blade Devices, Receptacles, Hospital Grade QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R

Straight Blade Devices, Receptacles, Hospital Grade QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R

Brand: Bryant

Catalog ID: 21254HSIA

Straight Blade Devices, Receptacles, Hospital Grade QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

  • Hospital Grade QUADPLEX Receptacle
  • Surge Suppression
  • Isolated Ground
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Hospital Grade

General

Application

Quad-Plex

Catalog Number

21254HSIA

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED Visual Status Indicator

Item Type

Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

4

OEM Brand Name

Hubbell Bryant

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Series

Hospital Grade

Type

Four Outlet Receptacle

UPC

781786190290

Dimensions

Dimensions

4.3 in x 4.30 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.35 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

5-20R

Operational

Indicator(s) Type

LED Visual Status Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

10