Image of 1254R Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red, Single Pack
Image of 1254R Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red, Single Pack

Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red, Single Pack

Brand:

Bryant

Catalog ID:

1254R

Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red, Single Pack

  • Quad-PLEX
  • Commercial/Industrial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Product details

General

Application

Commercial/Industrial

Catalog Number

1254R

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

4

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Type

Four Outlet Receptacle

UPC

781786336308

Dimensions

Dimensions

4.3 in x 4.30 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.45 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads