
Brand: Bryant
Catalog ID: 21254BLK
Standard Product
Application
Commercial/Industrial
Catalog Number
21254BLK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Smooth Face
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
4
OEM Brand Name
Hubbell Bryant
Series
Commercial
Type
Four Outlet Receptacle
UPC
781786336629
Dimensions
4.3 in x 4.30 in x 0.92 in
Display Size
Standard Sized Product
Height
0.92 in
Length
4.3 in
Weight
0.4 lb
Width
4.3 in
Amperage Rating
20 A
Connectivity
Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Number Of Outlets
4
Carton Quantity
10