Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack
Image of 1254IGO Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack

Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack

Brand: Bryant

Catalog ID: 1254IGO

Straight Blade Devices, Receptacles, Quad-PLEX, Commercial/Industrial Grade, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Orange, Single Pack

  • Quad-PLEX
  • Commercial/Industrial Grade
  • Isolated Ground
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Isolated Ground

General

Application

Commercial/Industrial

Catalog Number

1254IGO

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

4

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Type

Four Outlet Receptacle

UPC

781786336315

Dimensions

Dimensions

4.3 in x 4.30 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.4 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

10