Straight Blade Devices, Receptacles, QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory
Image of 21254SIA Straight Blade Devices, Receptacles, QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Straight Blade Devices, Receptacles, QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Brand: Bryant

Catalog ID: 21254SIA

Straight Blade Devices, Receptacles, QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

  • QUADPLEX Receptacle
  • Surge Suppression
  • Isolated Ground
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Commercial/Industrial

General

Application

Quad-Plex

Catalog Number

21254SIA

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Indicator(s) Type

LED Visual Status Indicator

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

4

OEM Brand Name

Hubbell Bryant

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Series

Commercial

Style

Smooth Face

Type

Four Outlet Receptacle

UPC

781786190238

Dimensions

Dimensions

4.3 in x 4.30 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.35 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-20R

Operational

Indicator(s) Type

LED Visual Status Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

10