Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Corrosion Resistant, 20A 250V, 6-20R, Single Pack
Image of 5461CR Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Corrosion Resistant, 20A 250V, 6-20R, Single Pack

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Corrosion Resistant, 20A 250V, 6-20R, Single Pack

Brand: Bryant

Catalog ID: 5461CR

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Corrosion Resistant, 20A 250V, 6-20R, Yellow, Single Pack

  • Single
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • Corrosion Resistant
  • 20A 250V

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5461CR

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786662032

Dimensions

Dimensions

3.28 in x 1.38 in x 0.91 in

Display Size

Standard Sized Product

Height

0.91 in

Length

3.28 in

Weight

0.1 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

6-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10