Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Isolated Ground, 20A 125V, 5-20R, Gray, Single Pack
Image of 5361IGGRY Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Isolated Ground, 20A 125V, 5-20R, Gray, Single Pack
Image of 5361IGGRY Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Isolated Ground, 20A 125V, 5-20R, Gray, Single Pack

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Isolated Ground, 20A 125V, 5-20R, Gray, Single Pack

Brand: Bryant

Catalog ID: 5361IGGRY

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Isolated Ground, 20A 125V, 5-20R, Gray, Single Pack

  • Single
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • Isolated Ground
  • 20A 125V

Isolated Ground

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5361IGGRY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Straight Blade

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786625501

Dimensions

Dimensions

3.28 in x 1.38 in x 0.91 in

Display Size

Standard Sized Product

Height

0.91 in

Length

3.28 in

Weight

0.1 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Logistics

Carton Quantity

10