Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, 20A 125V, 5-20R, Ivory, Single Pack
Image of 5351I Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, 20A 125V, 5-20R, Ivory, Single Pack
Image of 5351I Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, 20A 125V, 5-20R, Ivory, Single Pack

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, 20A 125V, 5-20R, Ivory, Single Pack

Brand: Bryant

Catalog ID: 5351I

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, 20A 125V, 5-20R, Ivory, Single Pack

  • Single
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • Side Wired
  • 20A 125V

Standard Product

General

Application

Extra Heavy Duty Compact Industrial Specification Grade

Catalog Number

5351I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786174115

Dimensions

Dimensions

3.28 in x 1.38 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

3.28 in

Weight

0.1 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Logistics

Carton Quantity

10