Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Decorator, Commercial/Industrial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R
Image of DRS15BLKTR Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Decorator, Commercial/Industrial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R

Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Decorator, Commercial/Industrial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R

Brand: Bryant

Catalog ID: DRS15BLKTR

Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Decorator, Commercial/Industrial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Black, Single Pack

  • Tamper- Resistant Duplex
  • Decorator
  • Commercial/Industrial Grade
  • 15A 125V
  • 2- Pole 3-Wire Grounding

Tamper Resistant

General

Application

Commercial Grade

Catalog Number

DRS15BLKTR

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786144101

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Logistics

Carton Quantity

10