Straight Blade Devices, Receptacles, Weather Resistant Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Red, Single Pack
Image of BRY8200REDWR Straight Blade Devices, Receptacles, Weather Resistant Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Red, Single Pack
Image of BRY8200REDWR Straight Blade Devices, Receptacles, Weather Resistant Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Red, Single Pack
Discontinued

Straight Blade Devices, Receptacles, Weather Resistant Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Red, Single Pack

Brand: Bryant

Catalog ID: BRY8200REDWR

Straight Blade Devices, Receptacles, Weather Resistant Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Red, Single Pack

  • Weather Resistant Duplex
  • Hospital Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5- 15R

Weather Resistant

General

Application

Hospital Grade

Catalog Number

BRY8200REDWR

Color

Red

Environmental Conditions

Weather Resistant

Item Type

Traditional Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Hospital Grade

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786670174

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

Nema Rating

5-15R

Logistics

Carton Quantity

10