
Brand: Bryant
Catalog ID: 3799GS
Standard Product
Application
Commercial/Industrial
Catalog Number
3799GS
Color
Nickel
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Display Case Receptacle Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Special Use
Style
Display Receptacles
Type
Single Receptacle
UPC
781786730748
Dimensions
4.50 in x 2.75 in x 1.86 in
Display Size
Standard Sized Product
Height
1.86 in
Length
4.5 in
Weight
0.3 lb
Width
2.75 in
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Nema Rating
5-15R
Carton Quantity
10
Pallet Quantity
2340