Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray
Image of DRS15GRYWRTR Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Brand: Bryant

Catalog ID: DRS15GRYWRTR

Straight Blade Devices, Tamper and Weather Resistant, Decorator Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

  • Duplex
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R
  • Gray

General

Catalog Number

DRS15GRYWRTR

Color

Gray

Item Type

Decorator Duplex

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786146839

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10