Straight Blade Devices, Tamper and Weather Resistant Duplex Receptacle, Commercial Grade, 20A 125V, 5-20R
Image of CBRS20WRTR Straight Blade Devices, Tamper and Weather Resistant Duplex Receptacle, Commercial Grade, 20A 125V, 5-20R

Straight Blade Devices, Tamper and Weather Resistant Duplex Receptacle, Commercial Grade, 20A 125V, 5-20R

Brand: Bryant

Catalog ID: CBRS20WRTR

Straight Blade Devices, Tamper and Weather Resistant Duplex Receptacle, Commercial Grade, Back and Side Wired, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown

  • Commercial Grade
  • Back and Side Wired
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

General

Catalog Number

CBRS20WRTR

Color

Brown

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786146754

Dimensions

Weight

0.2 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10