Image of BRY60W33D Straight Blade Devices, Watertight Series, Receptacle, Duplex, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Yellow
Image of BRY60W33D Straight Blade Devices, Watertight Series, Receptacle, Duplex, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Yellow

Straight Blade Devices, Watertight Series, Receptacle, Duplex, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Yellow

Brand:

Bryant

Catalog ID:

BRY60W33D

Straight Blade Devices, Watertight Series, Receptacle, Duplex, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Yellow

  • Duplex
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

Product details

General

Catalog Number

BRY60W33D

Color

Yellow

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Duplex Receptacle

Type

Receptacle

UPC

781786380301

Dimensions

Dimensions

4.56 in x 3.10 in x 1.63 in

Height

1.63 in

Length

4.56 in

Weight

0.3 lb

Width

3.1 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Resources and downloads