
Brand: Bryant
Catalog ID: 5262BGRYWR
Weather Resistant
Application
Hubbell-Pro Extra Heavy Duty
Catalog Number
5262BGRYWR
Color
Gray
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Duplex
Material
Thermoplastic/Composite
Material - Mounting Hardware
Screw Mounting
Mounting Type
Screw Mount
OEM Brand Name
Hubbell Bryant
Series
Hubbell-PRO
Size
Standard Sized Product
Style
Finder Groove Face
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
Weather Resistant Duplex
UPC
781786670037
Display Size
Standard Sized Product
Size
Standard Sized Product
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Industry Standard(s)
UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
Nema Rating
5-15R
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Carton Quantity
10