

Brand: Bryant
Catalog ID: PC345W54
Plastic Coated Mesh
Application
Light Duty
Catalog Number
PC345W54
Construction
Woven
Material
Steel, Galvanized, Plastic Coated
Material - Mounting Hardware
Mounts on Cord Grip
OEM Brand Name
Hubbell Bryant
Series
Plug & Connectors
Style
For Bryant Devices
Type
Fitting
UPC
781786350359
Cable Diameter Range
0.68 in-0.83 in
Cable Size
.68-.83" (1.73-2.11)
Carton Quantity
10