

Brand: Bryant
Catalog ID: SPC200DE
Closed Mesh
Application
Double Eye
Approx Breaking Strength
3,260 lbs
Catalog Number
SPC200DE
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Double Eye
UPC
781786245365
Cable Diameter Range
2 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
Approx Breaking Strength
3,260 lbs