

Brand: Bryant
Catalog ID: SPC350DE
Closed Mesh
Application
Double Eye
Approx Breaking Strength
4,900 lbs
Catalog Number
SPC350DE
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Double Eye
UPC
781786245426
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
Approx Breaking Strength
4,900 lbs
Carton Quantity
5