Support Grip, Double Eye, Split Mesh, Lace Closing, Stainless Steel, 2.00-2.49"
Image of SPS200DES Support Grip, Double Eye, Split Mesh, Lace Closing, Stainless Steel, 2.00-2.49"
Image of SPS200DES Support Grip, Double Eye, Split Mesh, Lace Closing, Stainless Steel, 2.00-2.49"

Support Grip, Double Eye, Split Mesh, Lace Closing, Stainless Steel, 2.00-2.49"

Brand: Bryant

Catalog ID: SPS200DES

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Stainless Steel, 2.00-2.49"

  • Double Eye
  • Split Mesh
  • Lace Closing
  • Stainless Steel
  • 2.00-2.49"

Split Mesh Lace Closing

General

Application

Double Eye

Approx Breaking Strength

8,940 lbs

Catalog Number

SPS200DES

Construction

Woven

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Split Mesh, Lace Closing

Type

Double Eye

UPC

781786006706

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Force Related

Approx Breaking Strength

8,940 lbs