

Brand: Bryant
Catalog ID: SPSR150DE
Split Mesh Rod Closing
Application
Double Eye
Approx Breaking Strength
1,610 lbs
Catalog Number
SPSR150DE
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Double Eye
UPC
781786246706
Cable Diameter Range
1.5 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)
Approx Breaking Strength
1,610 lbs
Carton Quantity
5