

Brand: Bryant
Catalog ID: SPSR300DE
Split Mesh Rod Closing
Application
Double Eye
Approx Breaking Strength
5,750 lbs
Catalog Number
SPSR300DE
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Double Eye
UPC
781786246782
Cable Diameter Range
3 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
Approx Breaking Strength
5,750 lbs
Carton Quantity
10