

Brand: Bryant
Catalog ID: SPC050US
Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,370 lbs
Catalog Number
SPC050US
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786006003
Cable Diameter Range
0.5 in-0.62 in
Cable Size
.50-.62" (1.27-1.57)
Approx Breaking Strength
1,370 lbs
Carton Quantity
10