Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 3.00-3.49"
Image of SPS300US Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 3.00-3.49"
Image of SPS300US Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 3.00-3.49"

Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 3.00-3.49"

Brand: Bryant

Catalog ID: SPS300US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 3.00-3.49"

  • Single Eye
  • Split Mesh
  • Lace Closing
  • Stainless Steel
  • 3.00-3.49"

Split Mesh Lace Closing

General

Application

Single Eye

Approx Breaking Strength

13,420 lbs

Catalog Number

SPS300US

Construction

Woven

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

781786371880

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Force Related

Approx Breaking Strength

13,420 lbs