Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.25-1.49"
Image of SPSR125U Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.25-1.49"
Image of SPSR125U Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.25-1.49"

Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.25-1.49"

Brand: Bryant

Catalog ID: SPSR125U

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.25-1.49"

  • Single Eye
  • Split Mesh
  • Rod Closing
  • Tin-Coated Bronze
  • 1.25-1.49"

Split Mesh Rod Closing

General

Application

Single Eye

Approx Breaking Strength

1,610 lbs

Catalog Number

SPSR125U

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786246447

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Force Related

Approx Breaking Strength

1,610 lbs

Logistics

Carton Quantity

5