Image of BRY6MPS1050 Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord
Image of BRY6MPS1050 Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord

Brand:

Bryant

Catalog ID:

BRY6MPS1050

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord

  • 6) Receptacles
  • Metallic Body
  • 1050 Joules
  • 6' Cord

Product details

General

Application

Standard Devices

Catalog Number

BRY6MPS1050

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Steel

Material - Mounting Hardware

Portable

Number Of Outlets

6

OEM Brand Name

Hubbell Bryant

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Series

Economy Surge Strips

Type

Metallic

UPC

781786141582

Dimensions

Display Size

1050 Joules

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Length

6 ft

Logistics

Carton Quantity

20