Brand: Bryant
Catalog ID: BRYPPO12AAL
Catalog Number
BRYPPO12AAL
Color
Aluminum
Knockouts
4
Number of Receptacles
0
Product Family
Three Service Pole
Type
Blank Pole
UPC
781786193185
Height
146 in
Circuits
1